
MANUAL SWING CLAMPS FOR INDUSTRIAL, AEROSPACE & AUTOMOTIVE – 6000-SW SERIES

Unit View
Dimensions / Applications
- Height (in)10.84
- Length (in)6.05
- Weight (lb)1.32
- Width (in)1.77
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)2.0
- Exerting Force (lbf)323.0
- Height Under Clamp Arm (in)2.19
- Maximum Holding Capacity (lbf)600
- Plunger Height (in)0.71
- Plunger Travel (in)1.5
- Stroke during rotation (in)0.87
- Plunger ThreadM8
- Supplied?No
Product Information
- BrandDESTACO
- Handle360 Degree Rotatable Handle
- Handle ColorRed
- Product TypeManual Swing Clamp
- Spindle Included?Yes