Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PARALLEL ROTARY INDEX DRIVES WITH WHOLE OR FRACTIONAL STOPS – P SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Indexers
Mechanical Rotary Indexers
Mechanical Rotary Indexers-P
250P3H20-120 - Parallel - Index Drives
250P3H20-120 - Parallel - Index Drives
Email product details
Visit Product Series:
Mechanical Rotary Indexers-P
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Center Distance (in)
3.25
Height To Mounting Surface (in)
3.625
Internal Inertia (lb-in²)
2
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
0.179
Maximum Torque (in-lb)
764
Mounting Surface Diameter (in)
1.75
Output Overturning Moment Capacity (in-lb)
395
Output Radial Capacity (lb)
316
Output Shaft Diameter (in)
0.625
Output Thrust/Axial Capacity (lb)
314
Show More
Product Information
Base Model
250P3H20-120
Brand
Camco
Product Type
Parallel Index Drive
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
P-Series
250P8H20-120_II - Parallel Index Drive
Add to quote
Explore
P-Series
250P3H20-270 - Parallel - Index Drives
Add to quote
Explore