
PARALLEL ROTARY INDEX DRIVES WITH WHOLE OR FRACTIONAL STOPS – P SERIES

Unit View
Dimensions / Applications
Technical Details
- Center Distance (in)4
- Height To Mounting Surface (in)5.38
- Internal Inertia (lb-in²)14
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)2.995
- Maximum Torque (in-lb)1628
- Mounting Surface Diameter (in)2.5
- Output Overturning Moment Capacity (in-lb)1620
- Output Radial Capacity (lb)895
- Output Shaft Diameter (in)2.5
- Output Thrust/Axial Capacity (lb)577
Product Information
- Base Model387P4H28-270
- BrandCamco
- Product TypeParallel Index Drive
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FP%2BSeries.tif%2Frename%2FP%2BSeries.png&w=3840&q=75)