Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PARALLEL ROTARY INDEX DRIVES WITH WHOLE OR FRACTIONAL STOPS – P SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Indexers
Mechanical Rotary Indexers
Mechanical Rotary Indexers-P
387P6H28-180_II - Parallel Index Drive
387P6H28-180_II - Parallel Index Drive
Email product details
Visit Product Series:
Mechanical Rotary Indexers-P
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Center Distance (in)
4.812
Height To Mounting Surface (in)
5.38
Internal Inertia (lb-in²)
14
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
3.065
Maximum Torque (in-lb)
2163
Mounting Surface Diameter (in)
2.5
Output Overturning Moment Capacity (in-lb)
1620
Output Radial Capacity (lb)
895
Output Shaft Diameter (in)
2.5
Output Thrust/Axial Capacity (lb)
577
Show More
Product Information
Base Model
387P6H28-180_II
Brand
Camco
Product Type
Parallel Index Drive
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
P-Series
387P8H28-270_II - Parallel Index Drive
Add to quote
Explore
P-Series
387P3H28-270 - Parallel - Index Drives
Add to quote
Explore