Destaco Logo

PARALLEL ROTARY INDEX DRIVES WITH WHOLE OR FRACTIONAL STOPS – P SERIES

662P8H48-270_II - Parallel Index Drive

Visit Product Series:

Mechanical Rotary Indexers-P

Unit View

Dimensions / Applications

Technical Details

  • Center Distance (in)6.28
  • Height To Mounting Surface (in)8.75
  • Internal Inertia (lb-in²)568.0
  • Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)48.407
  • Maximum Torque (in-lb)9850.0
  • Mounting Surface Diameter (in)4.25
  • Output Overturning Moment Capacity (in-lb)12959.0
  • Output Radial Capacity (lb)3915.0
  • Output Shaft Diameter (in)2.0
  • Output Thrust/Axial Capacity (lb)2042.0

Product Information

  • Base Model662P8H48-270_II
  • BrandCamco
  • Product TypeParallel Index Drive
  • Spindle Included?No

Related Products