Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
CAMCO RING DRIVES FOR AUTOMATION APPLICATIONS – RNG SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Indexers
Mechanical Rotary Indexers
Mechanical Rotary Indexers-RNG
750RNG8H40-330 - Rng - Ring Drives
750RNG8H40-330 - Rng - Ring Drives
Email product details
Visit Product Series:
Mechanical Rotary Indexers-RNG
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Center Distance (in)
12.5984251969
Center Thru Hole Diameter (in)
8.46
Height To Mounting Surface (in)
3.5433070866
Internal Inertia (lb-in²)
27336.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
238.0
Maximum Torque (in-lb)
37843.0
Mounting Surface Diameter (in)
29.5275590551
Output Overturning Moment Capacity (in-lb)
61200.0
Output Radial Capacity (lb)
5580.0
Output Thrust/Axial Capacity (lb)
14550.0
Show More
Product Information
Base Model
750RNG8H40-330
Brand
DESTACO
Product Type
RNG Drive - Mechanical Rotary Indexer
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
RNG Series
750RNG6H40-330 - Rng - Ring Drives
Add to quote
Explore
RNG Series
1100RNG16H40-330 - Rng - Ring Drives
Add to quote
Explore