Destaco Logo
CPI-ES10-075-05 - Single End .075In. Dia Bore 5In. L

CPI-ES10-075-05Single End .075In. Dia Bore 5In. L

Unit View

Dimensions / Applications

  • Length (in)5
  • Weight (lb)0.51
  • Product ApplicationHANDLING

Technical Details

  • Apple Core (in)0.75
  • Apple Core Size19
  • Supplied?No
  • Tube Size1.00 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSingle End Extensions
  • Spindle Included?No