Destaco Logo
CPI-ES10-B112-04 - Ball End Single Extension 1In.

CPI-ES10-B112-04Ball End Single Extension 1In.

Unit View

Dimensions / Applications

  • Length (in)4
  • Weight (lb)0.57

Technical Details

  • Supplied?No
  • Tube Size1.00 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSingle End Extensions
  • Spindle Included?No