Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Swivel Arms
Mount End Single End Extensions
CPI-ES10-B112-06 - Ball End Single Extension 1In.
CPI-ES10-B112-06
Ball End Single Extension 1In.
Email product details
Visit Product Series:
Round Tooling-Single-End Extension
Mount End Single End Extensions
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
6
Weight (lb)
0.71
Technical Details
Supplied?
No
Tube Size
1.00 in
Product Information
Brand
DESTACO
Finish
Silver
Material
Aluminum
Product Type
Single End Extensions
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles