Destaco Logo
CPI-ES10-B112-14 - Single End Extensions

Unit View

Dimensions / Applications

  • Length (in)14
  • Weight (lb)1.26

Technical Details

  • Supplied?No
  • Tube Size1.00 in

Product Information

  • BrandDESTACO
  • FinishSilver
  • MaterialAluminum
  • Product TypeSingle End Extensions
  • Spindle Included?No