Destaco Logo
CPI-ES25-19-400 - Single End Extensions

Unit View

Dimensions / Applications

  • Length (in)15.75
  • Weight (lb)0.89

Technical Details

  • Apple Core (in)0.75
  • Apple Core Size19
  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • FinishBlue
  • MaterialAluminum
  • Product TypeSingle End Extensions
  • Spindle Included?No