Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Round Tooling
Swivel Arms
Mount End Single End Extensions
CPI-ES25-B112-100 - ES - Lightweight single-sided extension with ball clamp
CPI-ES25-B112-100 - ES - Lightweight single-sided extension with ball clamp
Email product details
Visit Product Series:
Round Tooling-Single-End Extension
Mount End Single End Extensions
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3.94
Weight (lb)
0.51
Technical Details
Supplied?
No
Tube Size
25 mm
Product Information
Brand
DESTACO
Finish
Blue
Material
Aluminum
Product Type
Single End Extensions
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
Single End Extension
CPI-ES25-B112-200 - Swivel Arm Ball Type
Add to quote
Explore
Single End Extension
CPI-ES25-B112-50 - Ball End Single Extension 50mm
Add to quote
Explore