Destaco Logo
CPI-ES25-B112-200 - Swivel Arm Ball Type

CPI-ES25-B112-200Swivel Arm Ball Type

Unit View

Dimensions / Applications

  • Length (in)7.87
  • Weight (lb)0.63
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • FinishBlue
  • MaterialAluminum
  • Product TypeSingle End Extensions
  • Spindle Included?No