Destaco Logo

PARALLEL GRIPPERS FOR HYDRAULIC POWERED & WELDING APPLICATIONS – 3P SERIES

Default Image

6003P-P-RE - PARALLEL GRIPPER RANGE PRECISION

Visit Product Series:

Parallel Grippers-3P

Unit View

Dimensions / Applications

  • Weight (lb)1.32
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)1.57
  • Grip Force (lbf)152
  • Maximum Finger Length (in)2.36
  • Pressure Range (psi)30 - 100
  • Stroke (in)0.39
  • Jaw OperationSynchronous
  • Optional SensorYes
  • Spring AssistOptional
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)

Product Information

  • AccessoriesOISP-011-C|OISN-011-C|CABL-010|SD60-80P
  • BrandRobohand
  • Product TypePrecision 3-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No

Related Products