
PARALLEL GRIPPERS FOR HARSH ENVIRONMENTS & PICK-AND-PLACE APPLICATIONS – DGC-GC SERIES

Unit View
Dimensions / Applications
- Length (in)4.92
- Weight (lb)2.87
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)1.85
- Grip Force (lbf)179
- Maximum Finger Length (in)2.5
- Pressure Range (psi)45-100 psi
- Repeatability (±in)0.0005
- Stroke (in)1.575
- Spring AssistYes
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
- Temp Range Viton-30° to 150°C (-20° to 300°F)
Product Information
- AccessoriesCABL-010|CABL-013|SLKT-323|SLKT-323V|OHSP-011|OHSN-011
- BrandRobohand
- Direct ConnectYes
- Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
Related Products
DGC/GC Series
DGC-25-SR - Parallel Gripper Range Dgc
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072072533%2FGC%2BFamily%2B-%2B3604.jpg%2Frename%2FGC%2BFamily%2B-%2B3604.png&w=3840&q=75)