
PARALLEL GRIPPERS FOR HARSH ENVIRONMENTS & PICK-AND-PLACE APPLICATIONS – DGC-GC SERIES

Unit View
Dimensions / Applications
- Length (in)7.48
- Weight (lb)9.5
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)2.99
- Grip Force (lbf)521
- Maximum Finger Length (in)8
- Pressure Range (psi)20-100
- Repeatability (±in)0.0005
- Stroke (in)2.362
- Imperial or Metric ProductImperial
- Spring AssistYes
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesCABL-018|OISA-005|OISA-004|SLKT-327|SLKT-327V
- BrandRobohand
- Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
Related Products
DGC/GC Series
GC-85 - Precision Gib Parallel Gripper
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072072533%2FGC%2BFamily%2B-%2B3604.jpg%2Frename%2FGC%2BFamily%2B-%2B3604.png&w=3840&q=75)