Destaco Logo

COMPACT, ROBUST PARALLEL GRIPPERS FOR CONFINED SPACES – DPDS SERIES

Default Image

DPDS-056M-019-B-VParallel Gripper, Direct Connect

Visit Product Series:

Parallel Grippers-DPDS

Unit View

Dimensions / Applications

  • Length (in)1.57
  • Weight (lb)0.155
  • Product ApplicationGRIPPING

Technical Details

  • Accuracy (±in)0.002
  • Cylinder Bore (in)0.563
  • Grip Force (lbf)22
  • Maximum Finger Length (in)3
  • Pressure Range (psi)20-100
  • Repeatability (±in)0.001
  • Stroke (in)0.19
  • Jaw OperationSynchronous
  • Spring AssistNo
  • Supplied?No

Product Information

  • AccessoriesOISA-004|OISA-005|OHSP-011|OHSN-011|CABL-010|CABL-013|PLFT-021|PLFT-022
  • BrandRobohand
  • Direct ConnectYes
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No