Destaco Logo

COMPACT, ROBUST PARALLEL GRIPPERS FOR CONFINED SPACES – DPDS SERIES

Default Image

DPDS-250M-075-CR - General Industrial 2-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-DPDS

Unit View

Dimensions / Applications

  • Length (in)5.24
  • Weight (lb)6.08

Technical Details

  • Accuracy (±in)0.003
  • Cylinder Bore (in)2.5
  • Grip Force (lbf)400
  • Maximum Finger Length (in)8
  • Pressure Range (psi)20-100
  • Repeatability (±in)0.001
  • Stroke (in)0.75
  • Jaw OperationSynchronous
  • Spring AssistNo
  • Supplied?No

Product Information

  • AccessoriesOHSP-015|OHSN-015|OFSV-005|CABL-010|CABL-013|PLFT-028|VLVF-005
  • BrandRobohand
  • Direct ConnectYes
  • Handle ColorRed
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No