Destaco Logo

LONG STROKE, HIGH GRIP FORCE PARALLEL GRIPPERS FOR PICK-AND-PLACE – DPL SERIES

Default Image

DPL-2520-R - Parallel Gripper Range Dpl

Visit Product Series:

Parallel Grippers-DPL

Unit View

Dimensions / Applications

  • Length (in)5.98
  • Weight (lb)3.04
  • Product ApplicationGRIPPING

Technical Details

  • Accuracy (±in)0.003
  • Cylinder Bore (in)0.98
  • Grip Force (lbf)182
  • Maximum Finger Length (in)9.84
  • Repeatability (±in)0.001
  • Stroke (in)1.57
  • Jaw OperationNon-Synchronous Available
  • Pressure Range With Springs60-100 psi
  • Spring AssistOptional
  • Supplied?No

Product Information

  • AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|ODPL-001|SLKT-233|PLFT-037|OSMK-099|SLKT-316|PLFT-041|CABL-010|CABL-013|OISA-004|OHSP-011|OHSN-011
  • BrandRobohand
  • Direct ConnectYes
  • Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No

Related Products