Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
LONG STROKE, HIGH GRIP FORCE PARALLEL GRIPPERS FOR PICK-AND-PLACE – DPL SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-DPL
DPL-2535-MC-SD - Pinza Paralela 2 Mordazas
DPL-2535-MC-SD - Pinza Paralela 2 Mordazas
Email product details
Visit Product Series:
Parallel Grippers-DPL
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
7.76
Weight (lb)
3.97
Product Application
GRIPPING
Technical Details
Accuracy (±in)
0.003
Cylinder Bore (in)
0.98
Grip Force (lbf)
173
Maximum Finger Length (in)
9.84
Repeatability (±in)
0.001
Stroke (in)
2.76
Jaw Operation
Non-Synchronous Available
Pressure Range With Springs
60-100 psi
Spring Assist
Optional
Supplied?
No
Show More
Product Information
Accessories
OISP-011-C|OISP-011|OISN-011-C|OISN-011|SLKT-233|PLFT-037|OSMK-099|SLKT-316|PLFT-041|CABL-010|CABL-013|OISA-005|OISA-004|ODPL-002|OHSP-011|OHSN-011
Brand
Robohand
Direct Connect
Yes
Product Type
Precision 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
DPL Series
DPL-2535-R-MC-SD - Parallel Gripper Range Dpl
Add to quote
Explore
DPL Series
DPL-2535-R-NS - Precision 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore