
LONG STROKE, HIGH GRIP FORCE PARALLEL GRIPPERS FOR PICK-AND-PLACE – DPL SERIES

Unit View
Dimensions / Applications
- Length (in)7.32
- Weight (lb)4.98
- Product ApplicationGRIPPING
Technical Details
- Accuracy (±in)0.003
- Cylinder Bore (in)1.26
- Grip Force (lbf)306
- Maximum Finger Length (in)9.84
- Repeatability (±in)0.001
- Stroke (in)2.36
- Jaw OperationNon-Synchronous Available
- Pressure Range With Springs60-100 psi
- Spring AssistOptional
- Supplied?No
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|SLKT-316|ODPL-003|SLKT-234|OSMK-100|PLFT-042|PLFT-038|CABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
- BrandRobohand
- Direct ConnectYes
- Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
Related Products
DPL Series
DPL-3230-R - Parallel Gripper Range Dpl
%3Afill(white)%2Fcatsy.1004%2FDPL%2BFamily.tif%2Frename%2FDPL%2BFamily.png&w=3840&q=75)