Destaco Logo

LONG STROKE, HIGH GRIP FORCE PARALLEL GRIPPERS FOR PICK-AND-PLACE – DPL SERIES

Default Image

DPL-3250-R-NSPrecision 2-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-DPL

Unit View

Dimensions / Applications

  • Length (in)9.69
  • Weight (lb)6.66

Technical Details

  • Accuracy (±in)0.003
  • Cylinder Bore (in)1.26
  • Grip Force (lbf)294
  • Maximum Finger Length (in)13.78
  • Repeatability (±in)0.001
  • Stroke (in)3.94
  • Jaw OperationNon-Synchronous Available
  • Pressure Range With Springs60-100 psi
  • Spring AssistOptional
  • Supplied?No

Product Information

  • AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|SLKT-316|SLKT-234|OSMK-100|PLFT-042|PLFT-038|CABL-010|CABL-013|OISA-005|OISA-004|ODPL-004|OHSP-011|OHSN-011
  • BrandRobohand
  • Direct ConnectYes
  • Handle ColorRed
  • Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No