Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
MULTIPURPOSE, ROBUST PARALLEL GRIPPERS WITH HIGH REPEATABILITY – PPC SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
3-Jaw Parallel Grippers
Parallel Grippers-PPC
PPC-12-RI-C - Para Gripper,3 Jaw,Hole Thru,Sprng Opn
PPC-12-RI-C - Para Gripper,3 Jaw,Hole Thru,Sprng Opn
Email product details
Visit Product Series:
Parallel Grippers-PPC
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3.86
Weight (lb)
2.4
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
2.48
Grip Force (lbf)
201
Maximum Finger Length (in)
2.36
Repeatability (±in)
0.0008
Stroke (in)
0.63
Jaw Operation
Synchronous
Pressure Range With Springs
45-100 psi
Spring Assist
Optional
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Show More
Product Information
Accessories
OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-010|CABL-013|SLKT-207|SLKT-207V|OSMK-105
Brand
Robohand
Product Type
3-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
PPC Series
PPC-12-C - Parallel Gripper,3 Jaw, Hole Through
Add to quote
Explore
PPC Series
PPC-12-RI - Parallel Gripper Range Ppc
Add to quote
Explore