Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
MULTIPURPOSE, ROBUST PARALLEL GRIPPERS WITH HIGH REPEATABILITY – PPC SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
3-Jaw Parallel Grippers
Parallel Grippers-PPC
PPC-25-C - Parallel Gripper,3 Jaw, Hole Through
PPC-25-C - Parallel Gripper,3 Jaw, Hole Through
Email product details
Visit Product Series:
Parallel Grippers-PPC
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
5.39
Weight (lb)
5.1
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
3.35
Grip Force (lbf)
3689.0
Maximum Finger Length (in)
3.54
Repeatability (±in)
0.0008
Stroke (in)
0.79
Stroke per Jaw (in)
0.4
Imperial or Metric Product
Imperial
Jaw Operation
Synchronous
Pressure Range With Springs
45-100 psi
Pressure Range Without Springs
30-100 psi
Show More
Product Information
Accessories
OISP-011-C|OISP-011|OISN-011-C|OISN-011|SLKT-208|SLKT-208V|OSMK-106|CABL-010|CABL-013
Brand
Robohand
Product Type
3-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
PPC Series
PPC-25-RI-C - 3-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
PPC Series
PPC-25-RI - 3-Jaw Pneumatic Parallel Gripper
Add to quote
Explore