Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
MULTIPURPOSE, ROBUST PARALLEL GRIPPERS WITH HIGH REPEATABILITY – PPC SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
3-Jaw Parallel Grippers
Parallel Grippers-PPC
PPC-34-C - Parallel Gripper,3 Jaw, Hole Through
PPC-34-C - Parallel Gripper,3 Jaw, Hole Through
Email product details
Visit Product Series:
Parallel Grippers-PPC
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
7.28
Weight (lb)
11.7
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
4.33
Grip Force (lbf)
638.0
Maximum Finger Length (in)
4.72
Repeatability (±in)
0.0008
Stroke (in)
1.181
Stroke per Jaw (in)
0.59
Imperial or Metric Product
Imperial
Jaw Operation
Synchronous
Pressure Range With Springs
45-100 psi
Pressure Range Without Springs
30-100 psi
Show More
Product Information
Accessories
OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-010|CABL-013|SLKT-209|SLKT-209V|OSMK-107
Brand
Robohand
Product Type
3-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
PPC Series
PPC-34-RI - Parallel Gripperper,3 Jaw,Hole Thru,Sprng Opn
Add to quote
Explore
PPC Series
PPC-34-RE-C - Parallel Gripper Range Ppc
Add to quote
Explore