
RUGGED, MULTI-PURPOSE PARALLEL GRIPPERS FOR HEAVY PARTS – RDH SERIES

Visit Product Series:
Parallel Grippers-RDHUnit View
Dimensions / Applications
- Length (in)1.299
- Weight (lb)0.6
- Clean Room with Scavange100
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)1.07
- Grip Force (lbf)125
- Grip Force with Spring Assist (lb)156
- Maximum Finger Length (in)3.5
- Repeatability (±in)0.0008
- Stroke (in)0.16
- Jaw OperationSynchronous
- Pressure Range With Springs50-100 psi
- Spring AssistOptional
- Supplied?No
Product Information
- AccessoriesCABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|SLKT-416|SLKT-416V|SLKT-363|SLKT-363V
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRDH%2BFamily%2B-%2B856.tif%2Frename%2FRDH%2BFamily%2B-%2B856.png&w=3840&q=75)