
RUGGED, MULTI-PURPOSE PARALLEL GRIPPERS FOR HEAVY PARTS – RDH SERIES

Visit Product Series:
Parallel Grippers-RDHUnit View
Dimensions / Applications
- Length (in)1.969
- Weight (lb)2.4
- Clean Room with Scavange100
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)1.65
- Grip Force (lbf)296
- Grip Force with Spring Assist (lb)379
- Max Vacuum (in. Hg)8
- Maximum Finger Length (in)5.5
- Repeatability (±in)0.0008
- Stroke (in)0.31
- Finger MaterialCarbon Steel
- Imperial or Metric ProductMetric
- Jaw OperationSynchronous
Product Information
- AccessoriesOISP-014|OISN-014|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|SLKT-418|SLKT-418V|SLKT-364|SLKT-364V
- BrandRobohand
- MaterialAluminum
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRDH%2BFamily%2B-%2B856.tif%2Frename%2FRDH%2BFamily%2B-%2B856.png&w=3840&q=75)