
RUGGED, MULTI-PURPOSE PARALLEL GRIPPERS FOR HEAVY PARTS – RDH SERIES

Visit Product Series:
Parallel Grippers-RDHUnit View
Dimensions / Applications
- Length (in)1.969
- Weight (lb)2.4
- Clean Room with Scavange100
Technical Details
- Cylinder Bore (in)1.65
- Grip Force (lbf)192.0
- Grip Force with Spring Assist (lb)246.0
- Maximum Finger Length (in)5.5
- Repeatability (±in)0.0008
- Stroke (in)0.63
- Jaw OperationSynchronous
- Pressure Range With Springs50-100 psi
- Spring AssistOptional
- Supplied?No
Product Information
- AccessoriesOISP-014|OISN-014|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|SLKT-418|SLKT-418V|SLKT-364|SLKT-364V
- BrandRobohand
- Handle ColorRed
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRDH%2BFamily%2B-%2B856.tif%2Frename%2FRDH%2BFamily%2B-%2B856.png&w=3840&q=75)