
MULTIPURPOSE PARALLEL GRIPPERS FOR PICK-AND-PLACE & PART FEED APPLICATIONS – REP-3 SERIES

Unit View
Dimensions / Applications
- Length (in)5.00
- Weight (lb)5.4
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)3
- Grip Force (lbf)666
- Maximum Finger Length (in)5.5
- Pressure Range (psi)30 - 100
- Repeatability (±in)0.0008
- Stroke (in)0.787
- Jaw OperationSynchronous
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesOISN-011|OISP-011|OHSN-006|OHSP-006|CABL-010|CABL-013|OSMK-107
- BrandRobohand
- Product Type3-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FREP3%2BFamily.tif%2Frename%2FREP3%2BFamily.png&w=3840&q=75)