
PRECISION PARALLEL GRIPPERS FOR DELICATE PART HANDLING – RP-P SERIES

Unit View
Dimensions / Applications
- Length (in)3.27
- Weight (lb)0.5
- Product ApplicationGRIPPING
Technical Details
- Accuracy (±in)0.001
- Cylinder Bore (in)0.75
- Grip Force (lbf)36
- Maximum Finger Length (in)4
- Pressure Range (psi)5-100 psi
- Repeatability (±in)0.0005
- Stroke (in)1
- Imperial or Metric ProductImperial
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesCABL-010|CABL-013|OFSV-001|OFSV-004|SLKT-037|SLKT-037V|OSMK-004
- BrandRobohand
- Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No

%3Afill(white)%2Fcatsy.1004%2FRP-P%2BFamily.tif%2Frename%2FRP-P%2BFamily.png&w=3840&q=75)