Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PRECISION PARALLEL GRIPPERS FOR DELICATE PART HANDLING – RP-P SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-RP-P
RP-25P-V - Precision 2-Jaw Pneumatic Parallel Gripper
RP-25P-V - Precision 2-Jaw Pneumatic Parallel Gripper
Email product details
Visit Product Series:
Parallel Grippers-RP-P
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
4.25
Weight (lb)
0.99
Technical Details
Accuracy (±in)
0.001
Cylinder Bore (in)
1
Grip Force (lbf)
80
Maximum Finger Length (in)
4
Pressure Range (psi)
5-100 psi
Repeatability (±in)
0.0005
Stroke (in)
1.13
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Product Information
Accessories
OISP-014|OISN-014|SLKT-046|SLKT-046V|CABL-010|CABL-013|OFSV-001|OFSV-004|OSMK-004
Brand
Robohand
Handle Color
Red
Product Type
Precision 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RP-P Series
RP-25P - Parallel Gripper,Precision Roller Series
Add to quote
Explore
RP-P Series
RP-25PM-V - Precision 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore