
PRECISION PARALLEL GRIPPERS FOR DELICATE PART HANDLING – RP-P SERIES

Unit View
Dimensions / Applications
- Length (in)4.25
- Weight (lb)0.99
- Product ApplicationGRIPPING
Technical Details
- Accuracy (±in)0.001
- Cylinder Bore (in)1
- Grip Force (lbf)80
- Maximum Finger Length (in)4
- Pressure Range (psi)5-100 psi
- Repeatability (±in)0.0005
- Stroke (in)1.13
- Imperial or Metric ProductMetric
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesOISP-014|OISN-014|SLKT-046|SLKT-046V|CABL-010|CABL-013|OFSV-001|OFSV-004|OSMK-004
- BrandRobohand
- Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRP-P%2BFamily%2B-%2B867.jpg%2Frename%2FRP-P%2BFamily%2B-%2B867.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2FRP-P%2BFamily.tif%2Frename%2FRP-P%2BFamily.png&w=3840&q=75)