Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PRECISION PARALLEL GRIPPERS FOR DELICATE PART HANDLING – RP-P SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-RP-P
RP-35P - Parallel Gripper,Precision Roller Series
RP-35P - Parallel Gripper,Precision Roller Series
Email product details
Visit Product Series:
Parallel Grippers-RP-P
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
5.63
Weight (lb)
3.52
Product Application
GRIPPING
Technical Details
Accuracy (±in)
0.001
Cylinder Bore (in)
1.62
Grip Force (lbf)
178.0
Maximum Finger Length (in)
5.0
Pressure Range (psi)
5-100 psi
Repeatability (±in)
0.0005
Stroke (in)
1.0
Imperial or Metric Product
Imperial
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Show More
Product Information
Accessories
OISP-014|OISN-014|CABL-010|CABL-013|OFSV-005|OFSV-002|SLKT-049|SLKT-049V|OSMK-023
Brand
Robohand
Product Type
Precision 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RP-P Series
RP-35P-V - Precision 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
RP-P Series
RP-35PM - Parallel Gripper,Precision Roller Series
Add to quote
Explore