Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
SEALED PARALLEL GRIPPERS FOR AUTOMOTIVE ASSEMBLY APPLICATIONS – RP-11-19 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-RP
RP-11-D-V - PARALLEL GRIPPER,DOUBLE WEDGE
RP-11-D-V - PARALLEL GRIPPER,DOUBLE WEDGE
Email product details
Visit Product Series:
Parallel Grippers-RP
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
1.250
Weight (lb)
0.25
Technical Details
Supplied?
No
Product Information
Accessories
OSMK-003|CABL-013|OFSV-001|OISN-019
Brand
Robohand
Handle Color
Red
Product Type
General Industrial 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RP Series
RP-11-V - Parallel Gripper,Double Wedge
Add to quote
Explore
RP Series
RP-11M-D-V - Parallel Gripper,Double Wedge
Add to quote
Explore