Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
SEALED PARALLEL GRIPPERS FOR AUTOMOTIVE ASSEMBLY APPLICATIONS – RP-11-19 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-RP
RP-18-D - Parallel Gripper,Double Wedge
RP-18-D - Parallel Gripper,Double Wedge
Email product details
Visit Product Series:
Parallel Grippers-RP
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
2.950
Weight (lb)
7.7
Product Application
GRIPPING
Technical Details
Stroke (in)
1.25
Supplied?
No
Product Information
Accessories
OISP-011-C|OISP-011|OISN-011-C|OISN-011|OSMK-072|CABL-010|CABL-013|OFSV-005|OFSV-002|SLKT-043|SLKT-043V
Brand
Robohand
Product Type
General Industrial 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RP Series
RP-18-D-V - Parallel Gripper,Double Wedge
Add to quote
Explore
RP Series
RP-18M-D - Parallel Gripper,Double Wedge
Add to quote
Explore