
SELF-CENTERING PARALLEL GRIPPERS HEAVY PARTS & LATHE APPLICATIONS – RPC SERIES

Unit View
Dimensions / Applications
- Length (in)5.51
- Weight (lb)5.94
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)3.5
- Grip Force (lbf)900
- Maximum Finger Length (in)3.75
- Pressure Range (psi)20-100
- Repeatability (±in)0.001
- Stroke (in)0.88
- Stroke per Jaw (in)0.44
- Imperial or Metric ProductMetric
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesCABL-010|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011|OFSV-005|OFSV-002|SLKT-008|SLKT-008V
- BrandRobohand
- Product Type3-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRPC%2BFamily.tif%2Frename%2FRPC%2BFamily.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075024073%2FRPC%2BFamily%2B-%2B860.jpg%2Frename%2FRPC%2BFamily%2B-%2B860.png&w=3840&q=75)