Destaco Logo

RPL-1M-NS - Parallel Gripper,Low Profile,Non Syncron

Visit Product Series:

Parallel Grippers-RPL-RPLC

Unit View

Dimensions / Applications

  • Length (in)0.752
  • Weight (lb)0.16
  • Product ApplicationGRIPPING

Technical Details

  • Cylinder Bore (in)0.44
  • Grip Force (lbf)26
  • Maximum Finger Length (in)3
  • Pressure Range (psi)5-100 psi
  • Repeatability (±in)0.001
  • Stroke (in)0.25
  • Jaw OperationNon-Synchronous Available
  • Supplied?No
  • Temp Range Standard-35° to 80°C (-30° to 180°F)
  • Temp Range Viton-30° to 120°C (-20° to 250°F)

Product Information

  • AccessoriesCABL-010|CABL-013|OISA-005|OISA-004|OFSV-001|OFSV-004|OSMK-008|SLKT-010|SLKT-010V
  • BrandRobohand
  • Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No

Related Products