
Unit View
Dimensions / Applications
- Length (in)0.874
- Weight (lb)0.33
- Product ApplicationGRIPPING
Technical Details
- Accuracy (±in)0.002
- Cylinder Bore (in)0.5
- Grip Force (lbf)36
- Maximum Finger Length (in)4
- Pressure Range (psi)5-100 psi
- Repeatability (±in)0.001
- Stroke (in)0.75
- Finger MaterialCarbon Steel
- Imperial or Metric ProductImperial
- Jaw OperationNon-Synchronous Available
Product Information
- AccessoriesCABL-010|CABL-013|OISA-005|OISA-004|OFSV-001|OFSV-004|OSMK-008|SLKT-012|SLKT-012V
- BrandRobohand
- MaterialAluminum
- Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRPL%2BFamily.tif%2Frename%2FRPL%2BFamily.png&w=3840&q=75)