
Visit Product Series:
Parallel Grippers-RPL-RPLCUnit View
Dimensions / Applications
- Length (in)0.874
- Weight (lb)0.37
- Clean Room with Scavange10
Technical Details
- Cylinder Bore (in)0.5
- Grip Force (lbf)36.0
- Maximum Finger Length (in)5.0
- Pressure Range (psi)5-100 psi
- Repeatability (±in)0.001
- Stroke (in)1.0
- Jaw OperationNon-Synchronous Available
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
- Temp Range Viton-30° to 120°C (-20° to 250°F)
Product Information
- AccessoriesCABL-010|CABL-013|OISA-005|OISA-004|OFSV-001|OFSV-004|OSMK-008|SLKT-010|SLKT-010V
- BrandRobohand
- Handle ColorRed
- Product TypePrecision 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
Related Products
RPL/RPLC Series
RPLC-3M-NS-V - Precision 2-Jaw Pneumatic Parallel Gripper
%3Afill(white)%2Fcatsy.1004%2FRPLC%2BFamily.tif%2Frename%2FRPLC%2BFamily.png&w=3840&q=75)