Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-RPL-RPLC
RPLC-4M-V - Parallel Gripper,Low Profile,Clean Room
RPLC-4M-V - Parallel Gripper,Low Profile,Clean Room
Email product details
Visit Product Series:
Parallel Grippers-RPL-RPLC
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
0.874
Weight (lb)
0.37
Clean Room with Scavange
10
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
0.5
Grip Force (lbf)
36.0
Maximum Finger Length (in)
5.0
Pressure Range (psi)
5-100 psi
Repeatability (±in)
0.001
Stroke (in)
1.0
Jaw Operation
Non-Synchronous Available
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Temp Range Viton
-30° to 120°C (-20° to 250°F)
Product Information
Accessories
CABL-010|CABL-013|OISA-005|OISA-004|OFSV-001|OFSV-004|OSMK-008|SLKT-010|SLKT-010V
Brand
Robohand
Product Type
Precision 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RPL/RPLC Series
RPLC-4-V - Precision 2-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
RPL/RPLC Series
RPLC-4M - Pinza paralela
Add to quote
Explore