Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
SEALED, PARALLEL GRIPPERS FOR AUTOMOTIVE ASSEMBLY & PACKAGING – RPS SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-RPS
RPS-12M-O - Pinza Paralela
RPS-12M-O - Pinza Paralela
Email product details
Visit Product Series:
Parallel Grippers-RPS
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
2.48
Weight (lb)
0.75
Product Application
GRIPPING
Technical Details
Cylinder Bore (in)
1
Grip Force (lbf)
60
Maximum Finger Length (in)
4
Pressure Range (psi)
50-100 psi
Repeatability (±in)
0.001
Stroke (in)
0.38
Spring Assist
Optional
Supplied?
No
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Product Information
Accessories
OISN-019|OISP-019|OSMK-003|SLKT-040|SLKT-040V|CABL-010|CABL-013|OFSV-001|OFSV-004
Brand
Robohand
Product Type
General Industrial 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RPS Series
RPS-12M-C - Pinza Paralela 2 Mordazas
Add to quote
Explore
RPS Series
RPS-12M-O-V - PARALLEL GRIPPER,DBL WEDGE,SPRING OPEN
Add to quote
Explore