Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
SEALED, PARALLEL GRIPPERS FOR AUTOMOTIVE ASSEMBLY & PACKAGING – RPS SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-RPS
RPS-18-C - PARALLEL GRIPPER,DBL WEDGE,SPRING CLOSE
RPS-18-C - PARALLEL GRIPPER,DBL WEDGE,SPRING CLOSE
Email product details
Visit Product Series:
Parallel Grippers-RPS
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
6.97
Weight (lb)
11.0
Product Application
GRIPPING
Technical Details
Stroke (in)
1.25
Supplied?
No
Product Information
Accessories
OISP-011-C|OISP-011|OISN-011-C|OISN-011|OSMK-072|SLKT-042|SLKT-042V|CABL-010|CABL-013|OFSV-005|OFSV-002
Brand
Robohand
Product Type
General Industrial 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RPS Series
RPS-18M-C - PARALLEL GRIPPER,DBL WEDGE,SPRING CLOSE
Add to quote
Explore
RPS Series
RPS-18-D-C - PARALLEL GRIPPER,DBL WEDGE,SPRNG CLOSED
Add to quote
Explore