
SEALED, PARALLEL GRIPPERS FOR AUTOMOTIVE ASSEMBLY & PACKAGING – RPS SERIES

Unit View
Dimensions / Applications
- Length (in)6.97
- Weight (lb)11.0
Technical Details
- Cylinder Bore (in)2.5
- Grip Force (lbf)600.0
- Maximum Finger Length (in)7.5
- Pressure Range (psi)50-100 psi
- Repeatability (±in)0.001
- Stroke (in)1.25
- Imperial or Metric ProductMetric
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|OSMK-072|SLKT-042|SLKT-042V|CABL-010|CABL-013|OFSV-005|OFSV-002
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRPS%2BFamily.tif%2Frename%2FRPS%2BFamily.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075040416%2FRPS%2BFamily%2B-%2B869.jpg%2Frename%2FRPS%2BFamily%2B-%2B869.png&w=3840&q=75)