
WIDE BODY, PARALLEL GRIPPERS FOR HARSH ENVIRONMENTS – RPW SERIES

Unit View
Dimensions / Applications
- Length (in)2.614
- Weight (lb)3.0
Technical Details
- Cylinder Bore (in)1.25
- Grip Force (lbf)150.0
- Maximum Finger Length (in)12.0
- Pressure Range (psi)40-100 psi
- Repeatability (±in)0.001
- Stroke (in)1.5
- Finger MaterialCarbon Steel
- Jaw OperationNon-Synchronous Available
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesOISP-014|OISN-014|CABL-010|CABL-013|OFSV-002|OFSV-005
- BrandRobohand
- MaterialAluminum
- Product TypeHeavy-Duty 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
Related Products
RPW Series
RPW-500M-1 - Parallel Gripper, Wide Body
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072060958%2FRPW%2BFamily%2B-%2B870.jpg%2Frename%2FRPW%2BFamily%2B-%2B870.png&w=3840&q=75)