
WIDE BODY, PARALLEL GRIPPERS FOR HARSH ENVIRONMENTS – RPW SERIES

Visit Product Series:
Parallel Grippers-RPWUnit View
Dimensions / Applications
- Length (in)2.614
- Weight (lb)4
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)1.25
- Grip Force (lbf)50.0
- Maximum Finger Length (in)12.0
- Pressure Range (psi)40-100 psi
- Repeatability (±in)0.001
- Stroke (in)2.5
- Finger MaterialCarbon Steel
- Jaw OperationNon-Synchronous Available
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesOISP-014|OISN-014|CABL-010|CABL-013|OFSV-002|OFSV-005
- BrandRobohand
- MaterialAluminum
- Product TypeHeavy-Duty 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
