
MULTI-PURPOSE, POWERFUL PARALLEL GRIPPERS FOR HEAVY PARTS – RTH SERIES

Unit View
Dimensions / Applications
- Length (in)7.717
- Weight (lb)96.8
Technical Details
- Cylinder Bore (in)8.86
- Grip Force (lbf)7933.0
- Grip Force with Spring Assist (lb)9971.0
- Max Vacuum (in. Hg)8.0
- Maximum Finger Length (in)16.0
- Stroke (in)1.38
- Stroke per Jaw (in)0.69
- Finger MaterialCarbon Steel
- Imperial or Metric ProductMetric
- Pressure Range With Springs55-100 psi
Product Information
- AccessoriesOISP-017|OISP-017-C|OISN-017-C|OISN-017|CABL-018|CABL-014|SLKT-354|SLKT-354V|SLKT-366|VLVF-010|SLKT-366V|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
- BrandRobohand
- MaterialAluminum
- Product Type3-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4070786777%2FRTH%2BFamily%2B-%2B871.jpg%2Frename%2FRTH%2BFamily%2B-%2B871.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075040306%2FRTH%2BFamily%2B-%2B871.jpg%2Frename%2FRTH%2BFamily%2B-%2B871.png&w=3840&q=75)