Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
MULTI-PURPOSE, POWERFUL PARALLEL GRIPPERS FOR HEAVY PARTS – RTH SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
3-Jaw Parallel Grippers
Parallel Grippers-RTH
RTH-8M-L - Paral Grp, 3 Jaw, Lg Stk
RTH-8M-L - Paral Grp, 3 Jaw, Lg Stk
Email product details
Visit Product Series:
Parallel Grippers-RTH
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
7.717
Weight (lb)
96.8
Technical Details
Cylinder Bore (in)
8.86
Grip Force (lbf)
5122.0
Grip Force with Spring Assist (lb)
6450.0
Max Vacuum (in. Hg)
8.0
Maximum Finger Length (in)
16.0
Stroke (in)
2.76
Stroke per Jaw (in)
1.38
Finger Material
Carbon Steel
Imperial or Metric Product
Metric
Pressure Range With Springs
55-100 psi
Show More
Product Information
Accessories
OISP-017|OISP-017-C|OISN-017-C|OISN-017|CABL-018|CABL-014|SLKT-354|SLKT-354V|SLKT-366|VLVF-010|SLKT-366V|CABL-013|OISA-005|OISA-004|OHSP-011|OHSN-011
Brand
Robohand
Material
Aluminum
Product Type
3-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RTH Series
RTH-8M-C - 3-Jaw Pneumatic Parallel Gripper
Add to quote
Explore
RTH Series
RTH-8M - Paral Grp, 3 Jaw
Add to quote
Explore