Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Hook Pin Clamp
Pneumatic Hook Pin Clamp-82P30/35-3
82P30-320B839 - Locating clamp
82P30-320B839 - Locating clamp
Email product details
Visit Product Series:
Pneumatic Hook Pin Clamp-82P30/35-3
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
6.61
Product Application
CLAMPING
Technical Details
Supplied?
No
Product Information
Accessories
8EA-012-3|8EA-030-1|8EL-009-1|8EL-007-1|8EL-002-1|8EL-003-1
Brand
DESTACO
Product Type
Pneumatic Centering Pin Clamp
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
82P30-3/82P35-3 Series
82P30-320C0D0 - Locating Clamp
Add to quote
Explore
82P30-3/82P35-3 Series
82P35-340C0D0 - Locating Clamp
Add to quote
Explore