
Unit View
Dimensions / Applications
- Weight (lb)6.61
Technical Details
- Air Consumption per double stroke at 87 psi (ft³)0.03
- Clamping Force (lb)450
- Cylinder Bore (in)1.18
- Operating Pressure (PSI)87
- Pin Diameter Max (in)1.1
- Pin Diameter Min (in)0.91
- Port SizeG 1/8
- Supplied?No
Product Information
- Accessories8EA-012-3|8EA-030-1|8EL-009-1|8EL-007-1|8EL-002-1|8EL-003-1|8EA-030-3
- BrandDESTACO
- Clamp Arm StyleU-Arm (Right Offset)
- Product TypePneumatic Centering Pin Clamp
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072067841%2F82P30_35%2BHero%2B-%2B12444.jpg%2Frename%2F82P30_35%2BHero%2B-%2B12444.png&w=3840&q=75)