Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Hook Pin Clamp
Pneumatic Hook Pin Clamp-82P30/35-3
82P30-330C0D0 - LOCATING PIN CLAMP
82P30-330C0D0 - LOCATING PIN CLAMP
Email product details
Visit Product Series:
Pneumatic Hook Pin Clamp-82P30/35-3
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
6.61
Technical Details
Air Consumption per double stroke at 87 psi (ft³)
0.03
Clamping Force (lb)
450
Cylinder Bore (in)
1.18
Operating Pressure (PSI)
87
Pin Diameter Max (in)
1.3
Pin Diameter Min (in)
1.1
Port Size
G 1/8
Supplied?
No
Product Information
Brand
DESTACO
Clamp Arm Style
Lateral (Side) Arm
Product Type
Pneumatic Centering Pin Clamp
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
82P30-3/82P35-3 Series
82P30-320B8D0 - Locating Clamp
Add to quote
Explore
82P30-3/82P35-3 Series
82P30-330B8D0 - Locating Clamp
Add to quote
Explore